CU OVERHEAD CATENARY WIRE

Contact / Trolley Wire for Transit Systems
Download Category Specifications:
PDF Excel Table

Application

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
597541 0 0 300.00 KCMIL 300.00 KCMIL 1 1 574 14.58 908 1351
587578 0 0 350.00 KCMIL 350.00 KCMIL 1 1 618 15.70 1063 1582
592466 0 0 482.00 MILS 482.00 MILS 1 1 482 12.24 642 955

Standards & References

Construction

Resources

There are no downloadable resources for this product.