OVERHEAD CATENARY WIRE

CuMg 0.2 (Alloy80)/CuMg 0.5 (Alloy 55) Contact CuMg0.2 and CuSn0.2/ Trolley Wire

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
596440
0 0
392.00 MILS 392.00 MILS
1 1
392 9.96
418 621
583788
0 0
482.00 MILS 482.00 MILS
1 1
482 12.24
642 955

Standards & References

Construction