TAG

Southwire #: 57004699

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications.

Specifications

Stock # 57004699 57004699
Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Conductors 3 3
No. of Strands 16 16
Nom. OD (mils) (mm) 399 10.13 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 108 160 lbs/1000' kgs/km
Conductor Colors BLACK/WHITE/GREEN BLACK/WHITE/GREEN

Standards & References

Flexible Cords and Cables Flexible Cords and Cables Control Cable Conductor Identification Method 1 Table 1 flame test - P07-KA070018-1MSHA Flame Test Complies with European Directive 2015/863 Flexible Cords, Cables and Fixture Wire Acceptable

Construction

  • Conductor: Tinned flexible stranded Class K copper conductors
  • Insulation:Heat, moisture and oil resistant EPDM
  • Filler: Non-wicking wax paper fillers, with a tissue-paper separator wrapped around the assembly
  • Shield: Tinned CU braid shielding
  • Jacket:Heat, moisture and oil resistant flexible CPE jacket

Resources

There are no downloadable resources for this product.