1-5/8 IN. FOUR-HOLE U-FITTING SPLICE

Southwire #: SFU32 Model #: SFU32

Used to secures two pieces of strut channel

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Green powder coat or electroplated zinc
  • Hole Thread: 1-5/8"
  • Hole Diameter: 9/16"
  • Finish: ZINC PLATED
  • Length: 7-1/4"

Specifications

Model # SFU32 SFU32
UPC # 785592114495 785592114495
Product Height 1.86 4.72 inch cm
Product Width 2.19 5.56 inch cm
Product Weight 2.44 1.11 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 10 10
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;