1-5/8" SQ STRT WSHR - 5/8" BLT 316 SS

Southwire #: SW-5/8-SS Model #: SW-5/8-SS

Used to secures all threaded rod to strut system

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Electroplated or green powder coat finish, 316 stainless steel
  • Bolt Size: 5/8"

Specifications

Model # SW-5/8-SS SW-5/8-SS
UPC # 785592521132 785592521132
Product Height 1.63 4.14 inch cm
Product Width 1.63 4.14 inch cm
Product Weight 0.19 0.09 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;