FOUR-HOLE CORNER, 45 DEG ANGLE

Southwire #: SFL62 Model #: SFL62

Used to secures two pieces of strut channel at a 45 deg angle

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Electroplated zinc
  • Hole Diameter: 9/16"
  • Finish: ZINC PLATED

Specifications

Model # SFL62 SFL62
UPC # 785592124227 785592124227
Product Height 1.63 4.14 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.76 0.34 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;