LARGE PLASTIC STRUT END CAPS 1-5/8", 100 PACK

Southwire #: SFEC09 Model #: SFEC09

To cap off end of strut channel

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • White plastic
  • For Channel Depth: 1-5/8" X 1-5/8"

Specifications

Model # SFEC09 SFEC09
UPC # 785592114426 785592114426
Product Height 1.75 4.45 inch cm
Product Width 1.0 2.54 inch cm
Product Weight 0.1 0.05 lbs kg
Material White Plastic White Plastic
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;