STRUT TO BEAM - NOTCHED CLAMP

Southwire #: SFBC70 Model #: SFBC70

Used to secure strut channel to the underside of a structural beam in tight spaces. Used in conjunction with spring nuts or cone nuts to securely fasten the strut to the beam surface

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • 1/2"-13 HHCS and 1/2" channel nut sold separatly
  • Electroplated zinc
  • For Channel Depth: 13/16" X 1-5/8"
  • Finish: ZINC PLATED
  • Max Load (LBS.) Used in Pairs: 1,100

Specifications

Model # SFBC70 SFBC70
UPC # 785592124012 785592124012
Product Height 1.63 4.14 inch cm
Product Width 2.75 6.99 inch cm
Product Weight 0.29 0.13 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;