STRUT WASHER -"U/SADDLE" STYLE

Southwire #: SFU70-38 Model #: SFU70-38

Used to secures all threaded rod to strut system

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Saddle design prevents twisting or movement of washer
  • Electroplated zinc, steel
  • Bolt Size: 3/8"-16

Specifications

Model # SFU70-38 SFU70-38
UPC # 785592124289 785592124289
Product Height 1.63 4.14 inch cm
Product Width 1.63 4.14 inch cm
Product Weight 0.14 0.06 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;