STRUT WASHERS - 1-5/8" SQUARE STANDARD

Southwire #: SW-5/8-G Model #: SW-5/8-G

Used to secures all threaded rod to strut system

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Electroplated or green powder coat finish, 316 stainless steel
  • Bolt Size: 5/8"

Specifications

Stock # SW-5/8-G SW-5/8-G
Model # SW-5/8-G SW-5/8-G
UPC # 785592411228 785592411228
Product Height 0.24 0.61 inch cm
Product Width 1.63 4.14 inch cm
Product Weight 0.19 0.09 lbs kg
Material Green Powder Coat Green Powder Coat
Standard Package 100 100
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;