SWIVEL, FEMALE/FEMALE

Southwire #: SFSW12-3816 Model #: SFSW12-3816

Used as a union between two supports or pieces of all threaded rod

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Allows for straight, flush hang
  • Steel
  • Electroplated zinc
  • Max Load (LBS.) Used in Pairs: 620
  • Thread: 3/8"-16

Specifications

Model # SFSW12-3816 SFSW12-3816
UPC # 785592127402 785592127402
Product Height 1.5 3.81 inch cm
Product Width 1.5 3.81 inch cm
Product Weight 0.28 0.13 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;