TWO-HOLE CORNER, 45 DEG ANGLE

Southwire #: SFL60-GN Model #: SFL60-GN

Used to secures two pieces of strut channel at a 45 deg angle

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Green powder coat or electroplated zinc
  • Hole Diameter: 9/16"
  • Finish: ZINC PLATED

Specifications

Stock # SFL60-GN SFL60-GN
Model # SFL60-GN SFL60-GN
UPC # 785592127471 785592127471
Product Height 1.63 4.14 inch cm
Product Width 1.63 4.14 inch cm
Product Weight 0.58 0.26 lbs kg
Material Green Powder Coat Green Powder Coat
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;