TWO-HOLE CORNER ANGLE PLATE, 50 PACK

Southwire #: SFL11 Model #: SFL11

Used to secures two pieces of strut channel at a 90 deg angle

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Legs: 2" x 1-7/8"
  • 1/4" thick steel
  • Electroplated zinc, green powder coat, or 316 staineless steel

Specifications

Stock # SFL11 SFL11
Model # SFL11 SFL11
UPC # 785592114464 785592114464
Product Height 1.61 4.09 inch cm
Product Width 1.87 4.75 inch cm
Product Weight 0.36 0.16 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;