TWO-HOLE CORNER ANGLE PLATE GREEN, 50 PACK

Southwire #: SFL11-GN Model #: SFL11-GN

Used to secures two pieces of strut channel at a 90 deg angle

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Legs: 2" x 1-7/8"
  • 1/4" thick steel
  • Electroplated zinc, green powder coat, or 316 staineless steel

Specifications

Model # SFL11-GN SFL11-GN
UPC # 785592117373 785592117373
Product Height 1.63 4.14 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.36 0.16 lbs kg
Material Green Powder Coat Green Powder Coat
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;