TWO HOLE SINGLE CHANNEL POST BASE FOR 1-5/8" STRUT STEEL, 5 PACK

Southwire #: SFP10 Model #: SFP10

Used to secures strut channel to floor or flat surface

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Electroplated zinc
  • For Channel Depth: 1-5/8"
  • Finish: ZINC PLATED

Specifications

Stock # SFP10 SFP10
Model # SFP10 SFP10
UPC # 785592124234 785592124234
Product Height 1.3 3.30 inch cm
Product Width 1.6 4.06 inch cm
Product Weight 2.79 1.27 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 5 5
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;