TWO HOLE SPLICE PLATE 1/4" THICK ZINC PLATED STEEL, 50 PACK

Southwire #: SFF30 Model #: SFF30

Used to secures two pieces of strut channel together. SFF34 is used for parallel/side by side strut attachment

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Electroplated zinc
  • Type: END SPLICE
  • Number of Holes: 2

Specifications

Stock # SFF30 SFF30
Model # SFF30 SFF30
UPC # 785592124128 785592124128
Product Height 1.63 4.14 inch cm
Product Width 3.5 8.89 inch cm
Product Weight 0.34 0.15 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;