Brown 4" Clamp Tie - 20 Pack

Southwire #: 58299440 Model #: CLPT04

Organize, carry and store cords, ropes, hoses and more with the Southwire Clamp Tie featuring a 360° rotating handle and easy release trigger.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Heavy Duty Carrying Handle
  • Large hang notch design.
  • Heavy-duty carrying handle.
  • Flexible tie design.
  • 360° rotating handle.
  • Easy release trigger.

Specifications

Model # CLPT04 CLPT04
UPC # 032886929434 032886929434
Product Height 8.75 22.23 inch cm
Product Width 6.0 15.24 inch cm
Depth 1.0 2.54 inch cm
Product Weight 0.15 0.07 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;