1-1/4" Anti-Short Bushing - Non-Metallic

Southwire #: ASB-6 Model #: ASB-6

AS6 1-1/4IN ANTI-SHORT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Suitable for installations at temperatures as low as -40 deg C
  • Bright red color
  • Non-metallic, plastic
  • UL Listed
  • For Use With: 4-1, 4-1/0, 4-2/0, 3-1/0, 3-2/0, 3-3/0, 2-4/0, 1-600MCM, 1-750MCM, 1-800MCM, 1-900MCM

Specifications

Model # ASB-6 ASB-6
UPC # 785592983145 785592983145
Product Height 1.7 4.32 inch cm
Product Width 1.7 4.32 inch cm
Product Weight 0.007 0.00 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;