1-1/4" EMT To Rigid Combination Compression Couplings - Steel

Southwire #: RTE125 Model #: RTE125

Connects EMT conduit to threaded Rigid/IMC conduit

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concrete tight
  • Steel zinc plated
  • cULus Listed, NEMA FB-1
  • UL, CUL

Specifications

Model # RTE125 RTE125
UPC # 785592140135 785592140135
Product Height 0.2 0.51 inch cm
Product Width 0.2 0.51 inch cm
Product Weight 0.481 0.22 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;