1-1/4" SMART LB Conduit Bodies - Aluminum

Southwire #: KBLB120 Model #: KBLB120

KBLB120 1-1/4 SMART LB BODY - D.C. ALUM

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • For use with EMT, IMC, Rigid conduit or LT flexible conduit and fittings
  • Suitable for indoor/outdoor (OSP) and plenum use
  • Built in radius helps prevent cables from getting damaged
  • Includes gasketed cover for wet locations
  • Meets minimum bend radius of ANSI/TIA/EIA 568 & NECA/FOA
  • Recommended by BICSI TDMM 13th for communication cable
  • Die cast aluminum
  • CSA US Listed
  • ALUMINUM

Specifications

Model # KBLB120 KBLB120
UPC # 784297021961 784297021961
Product Height 3.85 9.78 inch cm
Product Width 10.03 25.48 inch cm
Product Weight 2.1 0.95 lbs kg
Material Die Cast Aluminum Die Cast Aluminum
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;