1/2" & 3/4" EMT, Push Install Removal Tool

Southwire #: 67602502 Model #: E-RT-1P

E-RT-1P 1/2"+3/4" EMT RMVL TOOL

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • cULus listed to standard 514B
  • SimPush removal tools quickly slide onto SimPush fittings and allow for easy removal.
  • For use only with SimPush fittings
  • Removal tool allows for reuse of SimPush Fittings
  • Convenient molded hang tag on side of tool allow the tools to be stored together on a ring.

Specifications

Stock # 67602502 67602502
Model # E-RT-1P E-RT-1P
UPC # 032886714887 032886714887
Product Height 0.6 1.52 inch cm
Product Width 1.5 3.81 inch cm
Product Weight 0.05 0.02 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;