1/2" & 3/4" Liquid-Tight Non Metallic + PVC, Push Install Removal Tool

Southwire #: 67601204 Model #: PLT-RT-1P

PLT-RT-1P 1/2"+3/4" PVC + LT RMVL TOOL

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Manufactured with UV resistant PVC
  • SimPush removal tools quickly slide onto SimPush fittings and allow for easy removal.
  • For use only with SimPush fittings
  • Removal tool allows for reuse of SimPush Fittings
  • Convenient molded hang tag on side of tool allow the tools to be stored together on a ring.

Specifications

Model # PLT-RT-1P PLT-RT-1P
UPC # 032886714832 032886714832
Product Height 1.871 4.75 inch cm
Product Width 1.854 4.71 inch cm
Product Weight 0.133915 0.06 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;