1/2" Flat Floor Conduit Plug - Rubber

Southwire #: FFCP-50 Model #: FFCP-50

1/2IN FLAT FLOOR CONDUIT PLUG

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Durable rubber compound
  • Easy push-in installation
  • Fits EMT Size: 1/2"

Specifications

Model # FFCP-50 FFCP-50
UPC # 785592126016 785592126016
Product Height 1.3 3.30 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.202 0.09 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;