1/2" Light-Duty Floor/Ceiling Flange

Southwire #: FFE50 Model #: FFE50

1/2IN FLOOR FLANGE G60 GAL STE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • .079" pregalvanzied steel, painted black

Specifications

Model # FFE50 FFE50
UPC # 785592113177 785592113177
Product Height 0.55 1.40 inch cm
Product Width 3.52 8.94 inch cm
Product Weight 1.0 0.45 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;