1/2" Liquid Tight Non-Metallic Push Install Box Connector

Southwire #: 67599902 Model #: LTNM-BC-050

LTNM-BC-050WT 1/2" LT NM Bx Cnct w/T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Manufactured with UV resistant PVC
  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Simple and fast push-to-install liquid tight conduit fittings
  • Use with non-metallic, type B conduit
  • Manufactured with UV-resistant resin.
  • NEMA 3S, IP66

Specifications

Model # LTNM-BC-050 LTNM-BC-050
UPC # 032886705014 032886705014
Product Height 1.797 4.56 inch cm
Product Width 1.425 3.62 inch cm
Product Weight 0.058 0.03 lbs kg
Material PVC PVC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;