1/2" Rigid Concrete Slab Insert, Straight - Malleable Iron

Southwire #: EFL50 Model #: EFL50

1/2IN 90 DEG CONCRETE FORM PIPEINSERT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Provides flush threaded conduit hub for mounting, pulling and future access to conduit system
  • Permits prefabrication of in-slab conduit system
  • EFL50 and EFL125 include plug gasket
  • Malleable iron
  • cULus Listed (exception ELF125)
  • UL, CUL, RoHS Compliant

Specifications

Model # EFL50 EFL50
UPC # 785592403506 785592403506
Product Height 1.85 4.70 inch cm
Product Width 3.59 9.12 inch cm
Product Weight 2.75 1.25 lbs kg
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;