1/2" Short Threaded Coupling - Steel

Southwire #: HC50 Model #: HC50

HALF COUPLING 1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Short threaded couplings perfect length fills the space between boxes mounted on fixed position mounting brackets
  • Provides solid support and a secure bond to connectors and boxes
  • Smooth interior surface prevents wire damage
  • Steel zinc plated

Specifications

Model # HC50 HC50
UPC # 785592988645 785592988645
Product Height 0.81 2.06 inch cm
Product Width 0.94 2.39 inch cm
Product Weight 0.05 0.02 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;