1/2" Threaded Rigid to Flex Set Screw Combo Couplings - Zinc Die Cast

Southwire #: OF694 Model #: OF694

COMB SS CPLNG RIGID-FLX 1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc die cast
  • UL Listed
  • Rigid Size: 1/2"
  • UL, CUL

Specifications

Model # OF694 OF694
UPC # 785592992178 785592992178
Product Height 0.19 0.48 inch cm
Product Width 0.15 0.38 inch cm
Product Weight 0.083 0.04 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;