1" Liquid Tight Non-Metallic Push Install Coupling

Southwire #: 67599802 Model #: LTNM-CP-100

LTNM-CP-100WT 1" LT NM Coupling w/T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Manufactured with UV resistant PVC
  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Simple and fast push-to-install liquid tight conduit fittings
  • Use with non-metallic, type B conduit
  • Manufactured with UV-resistant resin.
  • NEMA 3S, IP66

Specifications

Model # LTNM-CP-100 LTNM-CP-100
Product Height 2.543 6.46 inch cm
Product Width 1.929 4.90 inch cm
Product Weight 0.155 0.07 lbs kg
Material PVC PVC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;