1" Rigid Conduit Locknut - Stainless Steel

Southwire #: LNSS-100 Model #: LNSS-100

1IN LOCKNUT 316SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • LNS-100 is threaded NPSM for Rigid and IMC conduit
  • 316 stainless steel
  • 316 STAINLESS STEEL

Specifications

Model # LNSS-100 LNSS-100
UPC # 785592111784 785592111784
Product Height 0.2 0.51 inch cm
Product Width 1.72 4.37 inch cm
Product Weight 0.16 0.07 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;