1" Rigid to 1 in. Flexible Metal Conduit Combination Coupling

Southwire #: RTF100 Model #: RTF100

Combination couplings are used to connect rigid to flexible metal conduits

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Malleable iron zinc plated
  • UL Listed
  • For Flex Conduit: 1"
  • Rigid Size: 1"
  • UL, CUL

Specifications

Model # RTF100 RTF100
UPC # 785592994714 785592994714
Product Height 0.45 1.14 inch cm
Product Width 0.45 1.14 inch cm
Product Weight 0.45 0.20 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;