1" Short Threaded Coupling - Steel

Southwire #: HC100 Model #: HC100

HALF COUPLING 1IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Short threaded couplings perfect length fills the space between boxes mounted on fixed position mounting brackets
  • Provides solid support and a secure bond to connectors and boxes
  • Smooth interior surface prevents wire damage
  • Steel zinc plated

Specifications

Model # HC100 HC100
UPC # 785592988638 785592988638
Product Height 0.98 2.49 inch cm
Product Width 1.46 3.71 inch cm
Product Weight 0.1 0.05 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;