3/4" MC Cable Screw In Connector, Insulated - Zinc Die Cast

Southwire #: OF673-S Model #: OF673-S

Connectors screw in to the interior ridges/threads of flexible metal conduits and provide a smooth pulling surface for wires when connected to electrical junction boxes or enclosures

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Insulated throat
  • Zinc die cast
  • UL Listed
  • Size: 3/4"
  • UL, CUL

Specifications

Model # OF673-S OF673-S
UPC # 785592992062 785592992062
Product Height 0.17 0.43 inch cm
Product Width 0.17 0.43 inch cm
Product Weight 0.084 0.04 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;