3/4" Non-Watertight ROMEX NMSC Box Connectors - Zinc Die Cast

Southwire #: L-104 Model #: L-104

3/4 RX CABLE CONN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc die cast
  • UL Listed, CSA Listed

Specifications

Model # L-104 L-104
UPC # 784297351044 784297351044
Product Height 1.364 3.46 inch cm
Product Width 1.364 3.46 inch cm
Product Weight 0.088 0.04 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;