3/4" Rigid Conduit Locknut - Stainless Steel

Southwire #: LNSS-75 Model #: LNSS-75

3/4IN LOCKNUT 316SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • LNS-75 is threaded NPSM for Rigid and IMC conduit
  • 316 stainless steel
  • 316 STAINLESS STEEL

Specifications

Model # LNSS-75 LNSS-75
UPC # 785592119896 785592119896
Product Height 0.18 0.46 inch cm
Product Width 1.38 3.51 inch cm
Product Weight 0.83 0.38 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;