3" Liquid Tight Box Connectors 90 Deg., Insulated - Zinc Die Cast

Southwire #: LQA-9300-I Model #: LQA-9300-I

3 INS 90 LT CONN 3 PC

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For use with metallic and non-metallic type B
  • Zinc die cast
  • UL Listed, CSA Listed
  • INSULATED

Specifications

Model # LQA-9300-I LQA-9300-I
UPC # 784297385285 784297385285
Product Height 7.215 18.33 inch cm
Product Width 7.215 18.33 inch cm
Product Weight 4.5 2.04 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;