4" Floor/Ceiling Flange - Malleable Iron

Southwire #: FF400 Model #: FF400

4 IN FLOOR/CEILING FLANGE MALLEABLE IRON

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Malleable iron hot dipped galvanized

Specifications

Model # FF400 FF400
UPC # 785592112255 785592112255
Product Height 1.313 3.34 inch cm
Product Width 9.0 22.86 inch cm
Product Weight 11.0 4.99 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;