LTNM-RT-1P 1/2"+3/4" LTNM Rmvl Tool

Southwire #: 67601202 Model #: LTNM-RT-1P

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Manufactured with UV resistant PVC
  • SimPush removal tools quickly slide onto SimPush fittings and allow for easy removal.
  • For use only with SimPush fittings
  • Removal tool allows for reuse of SimPush Fittings
  • Convenient molded hang tag on side of tool allow the tools to be stored together on a ring.

Specifications

Model # LTNM-RT-1P LTNM-RT-1P
UPC # 032886714818 032886714818
Product Height 1.0 2.54 inch cm
Product Width 2.4 6.10 inch cm
Product Weight 0.1 0.05 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;