One Gang Drop In Floor Box Kit, 20A Duplex - Stainless Steel

Southwire #: FBCVSS-1TR-KIT Model #: FBCVSS-1TR-KIT

FLUSH FLOOR BOX KIT, 20A TR RECEP, SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Simple "drop-in" floor design
  • Tab locking cover
  • Can be used to tile or carpet finishes
  • Kit includes device, box and cover
  • UL Listed
  • 20A TR DUPLEX, WHITE
  • UL, RoHS Compliant

Specifications

Stock # FBCVSS-1TR-KIT FBCVSS-1TR-KIT
Model # FBCVSS-1TR-KIT FBCVSS-1TR-KIT
UPC # 50785592120071 50785592120071
Product Height 4.09 10.39 inch cm
Product Width 2.87 7.29 inch cm
Product Weight 1.8 0.82 lbs kg
Material Stainless Steel Stainless Steel
Cubic Capacity 18.0 (295.0) 18.0 (295.0)
Standard Package 1 1
Bottom Knockouts (4) 1/2" (4) 1/2"
Side Knockouts (4) 1/2" (4) 1/2"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;