Round Pop Up Floor Box Kit, 20A Duplex - Brass

Southwire #: FBCVBR-TRWR-KIT Model #: FBCVBR-TRWR-KIT

FLR BX KIT 20A BRASS TR/WP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Pop up cover design retracts when not in use
  • Simple "drop-in" floor design
  • Tab locking covers
  • Can be used to tile or carpet finishes
  • Kit includes device, box and cover
  • 20A WR/TR GFCI WHITE
  • UL, RoHS Compliant

Specifications

Model # FBCVBR-TRWR-KIT FBCVBR-TRWR-KIT
UPC # 785592112750 785592112750
Product Height 0.75 1.91 inch cm
Product Width 1.0 2.54 inch cm
Product Weight 1.507 0.68 lbs kg
Material Brass Brass
Cubic Capacity 42.8 (701.4) 42.8 (701.4)
Standard Package 1 1
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (6) 1/2" & 3/4" (6) 1/2" & 3/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;