GROUND CLAMP, BRONZE, 1.25"-2", #10-#2AWG, 1EA

Southwire #: 65181540 Model #: 65181540

Southwire ground clamps are used to connect copper ground wire to a water pipe, copper tubing or ground rods.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Provides maximum conductivity and strength
  • Designed to connect grounding conductor to water pipe, ground rods and copper water tubing
  • Wire Range: # 10 STR - # 2 STR
  • 1 1/4"-2" Clamp Size
  • 1 Pack

Specifications

Model # 65181540 65181540
UPC # 032886791895 032886791895
Product Height 0.8 2.03 inch cm
Product Width 4.9 12.45 inch cm
Material Bronze Bronze

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;