GROUND CLAMP, LAY-IN LUG, BRONZE, 3/8"-1", #10-#2AWG, 1EA

Southwire #: 65175840 Model #: 65175840

Southwire ground clamps are used to connect copper ground wire to a water pipe, copper tubing or ground rods.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • These clamps feature an integrated lay in lug for faster install
  • cULus Listed
  • Wire Range: # 10 SOL - # 2 STR
  • Fits 1/2"-1" Pipe Fits 3/8"-1" Rod
  • Convenient lay-in connector, parallel to pipe
  • Suitable for Direct Burial

Specifications

Model # 65175840 65175840
UPC # 032886791383 032886791383
Product Height 2.5 6.35 inch cm
Product Width 2.5 6.35 inch cm
Material Bronze Bronze

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;