GROUND ROD CLAMP, BRONZE, 1/2"-3/4", #10-1/0AWG, 1EA

Southwire #: 65177440 Model #: 65177440

Southwire ground rod clamps are used for terminating a bare copper conductor to a ground rod.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Suitable for Direct Burial
  • Also listed for use with rebar
  • Wire Range: # 10 SOL/STR - 1/0 STR
  • Fits 1/2" - 3/4" Grounding Rod
  • Suitable for Direct Burial
  • 1 Pack

Specifications

Model # 65177440 65177440
UPC # 032886791536 032886791536
Product Height 1.5 3.81 inch cm
Product Width 1.0 2.54 inch cm
Material Bronze Bronze

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;