GROUND SCREW, COMBINATION HEAD, #10-32 X 3/8", 100PK

Southwire #: 65176740 Model #: 65176740

HW.GSCRQ100 COMBO GROUNDING SCREWS 100PK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • The head on the grounding screws is compatible with Hex, Phillips, slotted and #2 Robertson drive styles
  • Hole-finding designed screw tip
  • Hole-finding screw tip
  • 100 Pack

Specifications

Model # 65176740 65176740
UPC # 032886791468 032886791468
Product Height 1.1 2.79 inch cm
Product Width 3.2 8.13 inch cm
Depth 0.98 2.49 inch cm
Product Weight 0.5 0.23 lbs kg
Material Green Passivated Green Passivated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;