GROUND SCREW, COMBINATION HEAD, #10-32 X 3/8", 10PK

Southwire #: 65176540 Model #: 65176540

HW.GSCRQ10 COMBO GROUNDING SCREWS 10PK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • The head on the grounding screws is compatible with Hex, Phillips, slotted and #2 Robertson drive styles
  • Hole-finding designed screw tip
  • Hole-finding screw tip
  • 10 Pack

Specifications

Model # 65176540 65176540
UPC # 032886791444 032886791444
Product Height 1.0 2.54 inch cm
Product Width 2.7 6.86 inch cm
Depth 0.39 0.99 inch cm
Product Weight 0.05 0.02 lbs kg
Material Green Passivated Green Passivated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;