OFFSET TONGUE LUG, COPPER, #8-#2AWG, 2PK

Southwire #: 65180340 Model #: 65180340

Southwire offset lugs are used for joining a wide range of cable to equipment pads or bars.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • V-bottom collar assures positive contact and firm, permanent grip
  • These lugs are designed for a single hole mount
  • Durable copper construction maximum conductivity and strength
  • Single 1/4" hole mount
  • Rated 600V / 90C
  • 2 Pack

Specifications

Model # 65180340 65180340
UPC # 032886791789 032886791789
Product Height 0.5 1.27 inch cm
Product Width 2.6 6.60 inch cm
Material Copper Alloy Copper Alloy

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;