PARALLEL GROOVE CLAMP, ALUM, #6-2/0AWG, 1EA

Southwire #: 65177340 Model #: 65177340

The Southwire parallel groove connectors are designed for tap and parallel connections.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Dual rated for use on aluminum, ACSR and copper conductors
  • Serrated grooves provide increased conductor contact and improve mechanical performance

Specifications

Model # 65177340 65177340
UPC # 032886791529 032886791529
Product Height 1.3 3.30 inch cm
Product Width 3.3 8.38 inch cm
Material Aluminum Aluminum

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;