MSBMMT2G 2 GANG MULTI MOUNT DEVICE BOX

Southwire #: MSBMMT2G

MSBMMT2G 2 GANG MULTI MOUNT DEVICE BOX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Removable nail tab for metal stud mounting

  • Horizontal or vertical mount
  • Removable interior mounting blocks allow for more cubic inch capacity in box
  • Top mounting blocks for vertical mountin
  • 1/2" Knockouts for blue tube or PVC conduit connections
  • Low voltage wall dividers allow for mixed voltages in same box
  • Heavy-duty mounting screws provided
  • UL Listed & RoHS Compliant

Specifications

UPC # 784297017711 784297017711
Product Height 3.6 9.14 inch cm
Product Width 4.8 12.19 inch cm
Product Weight 0.5 0.23 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;