Round Shark Tooth Non-Metallic Romex Box - 18.3 Cu. In.

Southwire #: MSBST250 Model #: MSBST250

MSBST250 RND BOX, SHARK TOOTH 2.5" DEEP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Built in hole saw for perfect hole
  • Center located piercing drill bit for location accuracy during installation
  • Raised mouting rings with center hole are locatied inside the back of the box for surce mount instllations, basement or attic studs
  • Required 9/16" driver (no included)
  • Not for use on lath and plaster walls * 2-1/2" depth
  • UL Listed & RoHS Compliant

Specifications

Model # MSBST250 MSBST250
UPC # 784297023101 784297023101
Product Height 4.3 10.92 inch cm
Product Width 4.0 10.16 inch cm
Depth 4 10.16 inch cm
Product Weight 0.3 0.14 lbs kg
Material Polycarbonate Polycarbonate
Cubic Capacity 16.3 (267) 16.3 (267)
Standard Package 8 8
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;