1-1/2 IN. CONDUIT HANGER WITH 5/16” TO 1/2” THICK FLANGE MOUNT

Southwire #: BC516KC112 Model #: BC516KC112

Snap-lock conduit hanger/edge clip hammer-on assemblies are used when EMT or Rigid conduits must be supported below a structural beam

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Riveted conduit hanger rotates 360 degrees to accommodate various directions of conduit to beam edge
  • Fits Beam Flange Thickness: 5/16" TO 1/2"
  • For Conduit Size: 1-1/2"

Specifications

Model # BC516KC112 BC516KC112
UPC # 785592983336 785592983336
Product Height 0.11 0.28 inch cm
Product Width 0.16 0.41 inch cm
Product Weight 0.5 0.23 lbs kg
Material Spring Steel Spring Steel
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;